IESNA:LM-63-2002
[TEST]P1645119
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-830-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13705.2
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1651.4 1675.0 1721.1 1769.2 1837.0 1935.2 2064.8 2203.2 2324.9 2461.4 2591.0 2755.0 2929.7 3105.5 3261.6 
3432.4 3626.8 3835.0 4136.4 4461.4 4720.6 4909.1 5062.2 5142.8 4959.2 4451.6 3570.9 2036.3 882.7 408.4 288.7 
218.9 139.4 94.3 50.1 0.0 0.0 
1651.4 1673.0 1717.2 1765.3 1837.0 1933.2 2056.9 2202.2 2329.9 2457.5 2602.8 2759.9 2943.5 3115.3 3270.4 
3443.2 3636.6 3857.6 4169.8 4491.8 4746.1 4931.7 5093.7 5152.6 4975.8 4475.1 3578.7 2022.5 884.6 414.3 293.6 
225.8 139.4 97.2 52.0 0.0 0.0 
1651.4 1672.0 1713.3 1766.3 1838.9 1933.2 2050.0 2191.4 2320.0 2447.7 2590.0 2752.0 2929.7 3105.5 3268.5 
3428.5 3613.1 3868.4 4185.5 4541.9 4859.0 5080.9 5249.8 5371.5 5275.3 4835.4 3951.8 2521.3 1114.4 513.5 342.7 
250.4 165.9 112.9 58.9 1.0 0.0 
1651.4 1677.9 1718.2 1769.2 1841.9 1931.2 2037.3 2165.9 2300.4 2422.1 2566.5 2719.6 2903.2 3080.0 3274.4 
3440.3 3618.0 3859.5 4162.9 4551.7 4979.8 5330.3 5632.7 5869.3 5930.2 5640.5 4923.8 3512.0 1732.9 750.1 430.0 
298.5 199.3 126.7 57.9 1.0 0.0 
1651.4 1676.0 1714.3 1766.3 1842.9 1934.2 2033.3 2140.4 2266.0 2396.6 2527.2 2686.3 2868.9 3040.7 3242.0 
3427.5 3603.3 3825.2 4148.2 4563.5 5079.9 5557.1 6091.2 6482.9 6792.2 6817.7 6310.1 5207.6 3370.6 1439.3 
661.7 408.4 249.4 143.3 68.7 2.0 0.0 
1651.4 1675.0 1710.3 1764.3 1839.9 1931.2 2022.5 2122.7 2232.7 2361.3 2488.9 2632.3 2791.3 2972.9 3156.5 
3347.0 3558.1 3799.6 4111.8 4536.0 5087.8 5725.0 6356.3 6975.8 7590.4 8000.8 8051.9 7388.2 5971.4 3704.4 
1443.3 511.5 266.1 151.2 59.9 2.9 0.0 
1651.4 1675.0 1709.3 1761.4 1834.0 1925.3 2024.5 2126.6 2230.7 2349.5 2479.1 2613.6 2751.1 2915.0 3121.2 
3336.2 3503.1 3703.4 3994.0 4370.1 4875.7 5496.2 6210.0 7039.6 7910.5 8714.6 9275.2 9311.5 8648.8 7052.4 
4717.6 2257.2 651.9 279.8 117.8 12.8 0.0 
1651.4 1674.0 1707.4 1759.4 1831.1 1920.4 2021.6 2125.6 2235.6 2345.6 2483.0 2613.6 2747.1 2906.2 3117.3 
3316.6 3476.6 3670.0 3953.8 4330.8 4833.5 5448.1 6149.1 6970.9 7853.6 8678.3 9266.4 9363.6 8738.2 7132.9 
4886.5 2659.7 772.7 298.5 116.8 13.7 0.0 
1651.4 1672.0 1700.5 1748.6 1818.3 1904.7 2006.8 2117.8 2225.8 2341.6 2472.2 2609.7 2735.3 2890.5 3076.0 
3257.7 3389.2 3597.4 3915.5 4337.7 4870.8 5478.5 6136.4 6849.2 7594.4 8330.7 8845.2 9012.1 8529.0 6953.2 
4973.9 3168.3 1550.3 447.7 164.0 34.4 0.0 
1651.4 1664.2 1688.7 1730.0 1794.8 1874.3 1965.6 2061.8 2169.8 2277.8 2387.8 2490.9 2596.9 2712.8 2864.0 
3006.3 3160.5 3438.3 3830.1 4327.8 4902.2 5549.2 6223.7 6897.3 7620.9 8187.4 8509.4 8456.4 7573.7 6061.7 
4534.0 2820.8 1162.5 395.7 179.7 55.0 0.0 
1651.4 1653.4 1672.0 1707.4 1763.3 1829.1 1908.7 1989.2 2068.7 2150.2 2237.6 2306.3 2386.8 2469.3 2581.2 
2699.0 2884.6 3189.9 3616.0 4140.3 4771.6 5489.3 6258.1 7076.0 7818.2 8246.3 8257.1 7569.8 6022.5 4381.8 
2887.5 1487.5 584.2 240.5 91.3 30.4 0.0 
1651.4 1659.3 1674.0 1707.4 1760.4 1829.1 1894.9 1972.5 2044.1 2117.8 2187.5 2245.4 2310.2 2384.8 2485.0 
2608.7 2820.8 3123.2 3508.0 3979.3 4542.9 5186.0 5853.6 6498.6 6943.4 7063.2 6783.4 5991.0 4533.0 3134.0 
1946.9 961.2 410.4 188.5 80.5 27.5 0.0 
1651.4 1647.5 1660.3 1691.7 1741.7 1803.6 1871.3 1942.0 2005.9 2068.7 2125.6 2168.8 2223.8 2294.5 2395.6 
2547.8 2751.1 2979.8 3235.1 3532.6 3911.6 4332.8 4776.5 5192.8 5420.6 5393.1 5098.6 4375.0 3268.5 2157.1 
1268.5 616.6 308.3 159.1 84.4 41.2 0.0 
1651.4 1653.4 1663.2 1691.7 1742.7 1803.6 1866.4 1924.4 1973.5 2011.7 2048.1 2081.5 2129.6 2197.3 2242.5 
2247.4 2207.1 2120.7 1991.1 1841.9 1719.2 1659.3 1603.3 1465.9 1233.2 957.3 718.7 547.9 429.1 365.2 318.1 267.1 
216.0 172.8 119.8 60.9 0.0 
1651.4 1651.4 1659.3 1686.8 1736.8 1791.8 1842.9 1881.2 1906.7 1924.4 1941.1 1933.2 1896.9 1827.2 1722.1 
1581.7 1406.0 1207.6 1021.1 875.8 761.9 680.4 617.6 568.5 529.2 488.9 449.7 415.3 382.9 354.4 318.1 276.9 226.8 
177.7 119.8 53.0 0.0 
1651.4 1657.3 1665.2 1693.6 1739.8 1784.9 1811.5 1823.2 1836.0 1835.0 1803.6 1738.8 1636.7 1506.1 1340.2 
1162.5 1011.3 897.4 812.9 747.2 688.3 637.2 594.0 562.6 539.0 510.5 473.2 434.9 405.5 369.2 318.1 266.1 214.0 156.1 
98.2 20.6 0.0 
1651.4 1657.3 1670.1 1697.6 1737.8 1764.3 1773.2 1784.0 1782.0 1746.7 1668.1 1555.2 1397.1 1226.3 1069.2 961.2 
891.5 836.5 782.5 733.4 676.5 625.4 600.9 589.1 574.4 542.0 499.7 467.3 467.3 445.7 389.8 326.0 245.5 184.6 104.1 8.8 
0.0 
1651.4 1646.5 1665.2 1693.6 1722.1 1731.9 1743.7 1754.5 1727.0 1645.5 1530.7 1373.6 1195.9 1049.6 949.4 877.7 
817.9 760.9 701.0 640.1 620.5 613.6 614.6 619.5 606.8 573.4 539.0 528.2 562.6 561.6 545.9 445.7 353.5 258.2 138.4 4.9 
0.0 
1651.4 1643.6 1665.2 1699.5 1717.2 1720.1 1735.9 1735.9 1680.9 1575.8 1426.6 1257.7 1101.6 984.8 896.4 820.8 
752.1 677.5 613.6 592.0 579.3 576.3 586.1 596.0 581.2 556.7 532.1 556.7 575.3 561.6 517.4 423.2 348.5 258.2 131.6 2.0 
0.0 
1651.4 1644.5 1671.1 1710.3 1720.1 1722.1 1737.8 1720.1 1642.6 1518.9 1361.8 1194.9 1056.4 948.4 851.2 765.8 
688.3 612.7 579.3 561.6 554.7 555.7 570.4 577.3 557.7 532.1 523.3 558.7 551.8 536.1 472.3 395.7 322.0 243.5 117.8 0.0 
0.0 
1651.4 1632.8 1662.2 1701.5 1712.3 1715.2 1730.9 1704.4 1622.0 1488.4 1338.2 1168.4 1030.9 922.9 817.9 721.6 
639.2 578.3 554.7 541.0 538.0 542.9 553.7 560.6 550.8 542.9 552.8 596.0 586.1 536.1 451.6 374.1 293.6 204.2 96.2 0.0 
0.0 
1651.4 1628.8 1657.3 1696.6 1708.4 1712.3 1726.0 1700.5 1617.1 1494.3 1331.3 1161.5 1031.9 919.0 811.0 716.7 
632.3 573.4 549.8 536.1 534.1 538.0 548.8 554.7 547.9 543.9 553.7 592.0 578.3 521.3 439.9 366.2 284.7 189.5 88.4 0.0 
0.0 
